F_ConvMasterDevStateToString

F_ConvMasterDevStateToString 1:

The function F_ConvMasterDevStateToString converts the device status of the EtherCAT master to string.

For nState = 0 'OK' is returned, otherwise, 'Not OK – Link error', e.g. for nState = 1. If several errors are pending, they are separated by hyphens.

F_ConvMasterDevStateToString 2: Inputs

VAR_INPUT
    nState : WORD;
END_VAR

Name

Type

Description

nState

WORD

Device state of the EtherCAT master; can be linked as DevState in the System Manager from the inputs of the EtherCAT master to the PLC.

0x0001 = ҅Link error҆
0x0002 = ҅I/O locked after link error (I/O reset required)҆
0x0004 = ҅Link error (redundancy adapter)҆
0x0008 = ҅Missing one frame (redundancy mode)҆
0x0010 = ҅Out of send resources (I/O reset required)҆
0x0020 = ҅Watchdog triggered҆
0x0040 = ҅Ethernet driver (miniport) not found҆
0x0080 = ҅I/O reset active҆
0x0100 = ҅At least one device in ҅INIT҆ state҆
0x0200 = ҅At least one device in ҅PRE-OP҆ state҆
0x0400 = ҅At least one device in ҅SAFE-OP҆ state҆
0x0800 = ҅At least one device indicates an error state҆
0x1000 = ҅DC not in sync҆

Prerequisites

Development environment

Target platform

PLC libraries to include

TwinCAT v3.1.0

PC or CX (x86, x64, Arm®)

Tc2_EtherCAT