FB_SoERead_ByDriveRef

The FB_SoeRead_ByRef function block can be used to read drive parameters by means of the “Sercos over EtherCAT (SoE)” protocol. To this end the slave must have a mailbox and support the SoE protocol. The drive parameter to be read is specified with the parameters nIdn (identification number), nElement and stDriveRef.
The global variable bSeqReadDrvAttrAndValue := TRUE from the Tc2_EtherCAT library can be used to enforce sequential access to attribute and value. The default value of this variable is FALSE. Devices of the AX5xxx series enable parallel and sequential access to attribute and value. For third-party devices it may be necessary to separate access to attribute and value, which overall slows down access by several cycles.
Inputs
VAR_INPUT
stDriveRef : ST_DriveRef; (* contains sNetID of EcMaster, nSlaveAddr of EcDrive, nDriveNo of EcDrive, either preset or read from NC *)
nIdn : WORD; (* SoE IDN: e.g. "S_0_IDN + 1" for S-0-0001 or "P_0_IDN + 23" for P-0-0023*)
nElement : BYTE; (* SoE element.*)
pDstBuf : PVOID; (* Contains the address of the buffer for the received data. *)
cbBufLen : UDINT; (* Contains the max. number of bytes to be received. *)
bExecute : BOOL; (* Function block execution is triggered by a rising edge at this input.*)
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;(* States the time before the function is cancelled. *)
END_VARName | Type | Description |
|---|---|---|
stDriveRef | ST_DriveRef | The reference to the drive can be linked directly to the PLC in the System Manager. To this end an instance of ST_PlcDriveRef must be used and the NetID of the Byte array converted to a string. |
nIdn | WORD | Identification number of the parameter to be read |
nElement | BYTE | Element number of the parameter to be read |
pDstBuf | PVOID | Address (pointer) to the read buffer |
cbBufLen | UDINT | Maximum available buffer size (in bytes) for the data to be read |
bExecute | BOOL | The function block is activated by a positive edge at this input. |
tTimeout | TIME | Maximum time allowed for the execution of the function block. |
nElement
Element number of the parameter to be read. The following values are permitted:
Value | Description |
|---|---|
0x01 | Data status |
0x02 | Name (read only) |
0x04 | Attribute |
0x08 | Unit |
0x10 | Minimum |
0x20 | Maximum |
0x40 | Value |
0x80 | Default |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iAdsErrId : UINT;
iSercosErrId : UINT;
dwAttribute : DWORD;
cbRead : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This output is set when the function block is activated, and remains set until feedback is received. |
bError | BOOL | This output is set after the bBusy output has been reset when an error occurs in the transmission of the command. |
iAdsErrId | UINT | Returns the ADS error code of the last executed command when the bError output is set. |
iSercosErrId | UINT | Returns the Sercos error of the last executed command in the event of a set bError output. |
dwAttribute | DWORD | Returns the attributes of the Sercos parameter. |
cbRead | UDINT | Number of successfully read data bytes |
Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |