FB_EcGetAllSlaveStates
 
 
The FB_EcGetAllSlaveStates function block allows the EtherCAT status and the Link status of all the slaves connected to the master to be read. When the call is successful, the buffer passed in the parameter pStateBuf contains the requested status information as an array of ST_EcSlaveState.
 Inputs
 Inputs
VAR_INPUT
    sNetId    : T_AmsNetId;
    pStateBuf : POINTER TO ARRAY[0..EC_MAX_SLAVES] OF ST_EcSlaveState;
    cbBufLen  : UDINT;    
    bExecute  : BOOL; 
    tTimeout  : TIME := DEFAULT_ADS_TIMEOUT; 
END_VAR| Name | Type | Description | 
|---|---|---|
| sNetId | T_AmsNetId | String containing the AMS network ID of the EtherCAT master device. (Type: T_AmsNetId) | 
| pStateBuf | POINTER TO ARRAY[0..EC_MAX_SLAVES] OF ST_EcSlaveState | The address of an array of ST_EcSlaveStates into which the slave states are to be written. | 
| cbBufLen | UDINT | Maximum available buffer size (in bytes) for the data to be read | 
| bExecute | BOOL | The function block is activated by a positive edge at this input. | 
| tTimeout | TIME | Maximum time allowed for the execution of the function block. | 
 Outputs
 Outputs
VAR_OUTPUT
    bBusy   : BOOL;
    bError  : BOOL;
    nErrId  : UDINT;
    nSlaves : UINT; 
END_VAR| Name | Type | Description | 
|---|---|---|
| bBusy | BOOL | This output is set when the function block is activated, and remains set until a feedback is received. | 
| bError | BOOL | This output is set after the bBusy output has been reset when an error occurs in the transmission of the command. | 
| nErrId | UDINT | Supplies the ADS error code associated with the most recently executed command if the bError output is set. Error 1798 (0x706) indicates a null pointer at the buffer address. Error 1797 (0x705) indicates inadequate buffer size. | 
| nSlaves | UINT | The number of slaves connected to the master | 
Example of an implementation in ST:
PROGRAM TEST_GetAllSlaveStates
VAR
    fbGetAllSlaveStates : FB_EcGetAllSlaveStates;
    sNetId              : T_AmsNetId := '172.16.2.131.2.1';
    bExecute            : BOOL;
    devStates           : ARRAY[0..255] OF ST_EcSlaveState;
    nSlaves             : UINT := 0;
    bError              : BOOL;
    nErrId              : UDINT;
END_VAR
fbGetAllSlaveStates(sNetId:= sNetId, pStateBuf := ADR(devStates), cbBufLen:=SIZEOF(devStates), bExecute:=bExecute);
nSlaves := fbGetAllSlaveStates.nSlaves;
bError := fbGetAllSlaveStates.bError;
nErrId := fbGetAllSlaveStates.nErrId;Prerequisites
| Development environment | Target platform | PLC libraries to include | 
|---|---|---|
| TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |