FB_EcGetSlaveState

The function block FB_EcGetSlaveState allows the EtherCAT status and the Link status of an individual EtherCAT slave to be read. If the call is successful, the output variable state, whose type is ST_EcSlaveState, contains the requested status information. 
 Inputs
 Inputs
VAR_INPUT
    sNetId     : T_AmsNetId; 
    nSlaveAddr : UINT; 
    bExecute   : BOOL; 
    tTimeout   : TIME := DEFAULT_ADS_TIMEOUT; 
END_VAR| Name | Type | Description | 
|---|---|---|
| sNetId | T_AmsNetId | String containing the AMS network ID of the EtherCAT master device. (Type: T_AmsNetId) | 
| nSlaveAddr | UINT | Fixed address of the EtherCAT slave whose state is to be read. | 
| bExecute | BOOL | The function block is activated by a positive edge at this input. | 
| tTimeout | TIME | Maximum time allowed for the execution of the function block. | 
 Outputs
 Outputs
VAR_OUTPUT
    bBusy  : BOOL;
    bError : BOOL;
    nErrId : UDINT;
    state  : ST_EcSlaveState;     
END_VAR| Name | Type | Description | 
|---|---|---|
| bBusy | BOOL | This output is set when the function block is activated, and remains set until a feedback is received. | 
| bError | BOOL | This output is set after the bBusy output has been reset when an error occurs in the transmission of the command. | 
| nErrId | UDINT | Supplies the ADS error code associated with the most recently executed command if the bError output is set. | 
| state | ST_EcSlaveState | Structure that contains the EtherCAT status and the Link status of the slave. (Type: ST_EcSlaveState) | 
Example of an implementation in ST:
PROGRAM TEST_GetSlaveState
VAR
    fbGetSlaveState : FB_EcGetSlaveState;
    sNetId          : T_AmsNetId := '172.16.2.131.2.1';
    bExecute        : BOOL;
    state           : ST_EcSlaveState;
    nSlaveAddr      : UINT := 1001;
    bError          : BOOL;
    nErrId          : UDINT;
END_VAR
fbGetSlaveState(sNetId:= sNetId, nSlaveAddr:= nSlaveAddr, bExecute:=bExecute);
state := fbGetSlaveState.state;
bError := fbGetSlaveState.bError;
nErrId := fbGetSlaveState.nErrId;Prerequisites
| Development environment | Target platform | PLC libraries to include | 
|---|---|---|
| TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |