FB_EcGetMasterState

FB_EcGetMasterState 1:

The function block FB_EcGetMasterState can be used to read the EtherCAT state of the master. If the call is successful, the State output variable of type WORD contains the requested status information.

FB_EcGetMasterState 2: Inputs

VAR_INPUT
    sNetId   : T_AmsNetId; 
    bExecute : BOOL; 
    tTimeout : TIME := DEFAULT_ADS_TIMEOUT; 
END_VAR

Name

Type

Description

sNetId

T_AmsNetId

String containing the AMS network ID of the EtherCAT master device.

bExecute

BOOL

The function block is enabled by a positive edge at this input.

tTimeout

TIME

Maximum time allowed for the execution of the function block.

FB_EcGetMasterState 3: Outputs

VAR_OUTPUT
    bBusy  : BOOL;
    bError : BOOL;
    nErrId : UDINT;
    state  : WORD; 
END_VAR

Name

Type

Description

bBusy

BOOL

This output is set when the function block is activated, and remains set until a feedback is received.

bError

BOOL

This output is set after the bBusy output has been reset when an error occurs in the transmission of the command.

nErrId

UDINT

Supplies the ADS error code associated with the most recently executed command if the bError output is set.

state

WORD

Current EtherCAT state of the master. (See State)

state

Current EtherCAT state of the master. The possible values are:

Constant

Value

Description

EC_DEVICE_STATE_INIT

0x01

Master is in Init state

EC_DEVICE_STATE_PREOP

0x02

Master is in Pre-operational state

EC_DEVICE_STATE_SAFEOP

0x04

Master is Safe-operational state

EC_DEVICE_STATE_OP

0x08

Master is Operational state

Example of an implementation in ST:

PROGRAM TEST_GetMasterState
VAR
    fbGetMasterState : FB_EcGetMasterState;
    sNetId           : T_AmsNetId := '172.16.2.131.2.1';
    bExecute         : BOOL;
    state            : WORD;
    bError           : BOOL;
    nErrId           : UDINT;
END_VAR

fbGetMasterState(sNetId:= sNetId, bExecute:=bExecute);
state := fbGetMasterState.state;
bError := fbGetMasterState.bError;
nErrId := fbGetMasterState.nErrId;

Prerequisites

Development environment

Target platform

PLC libraries to include

TwinCAT v3.1.0

PC or CX (x86, x64, Arm®)

Tc2_EtherCAT