FB_EcCoeSdoRead
The function block FB_EcCoeSdoRead allows data to be read from an object directory of an EtherCAT slave via SDO (Service Data Object) access. This requires the slave to have a mailbox and to support the “CANopen over EtherCAT” (CoE) protocol. The nSubIndex and nIndex parameters allow the object that is to be read to be selected. The function block FB_EcCoeSdoReadEx must be used for access to the complete parameter, including subelements.
Inputs
VAR_INPUT
sNetId : T_AmsNetId;
nSlaveAddr : UINT;
nSubIndex : BYTE;
nIndex : WORD;
pDstBuf : PVOID;
cbBufLen : UDINT;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
sNetId | String containing the AMS network ID of the EtherCAT master device. | |
nSlaveAddr | UINT | Fixed address of the EtherCAT slave to which the SDO upload command should be sent. |
nSubIndex | BYTE | Subindex of the object that is to be read. |
nIndex | WORD | Index of the object that is to be read. |
pDstBuf | PVOID | Address (pointer) to the receive buffer. |
cbBufLen | UDINT | Maximum available buffer size (in bytes) for the data to be read. |
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
tTimeout | TIME | Maximum time allowed for the execution of the function block. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
cbRead : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This output is set when the function block is activated, and remains set until feedback is received. |
bError | BOOL | This output is set after the bBusy output has been reset when an error occurs in the transmission of the command. |
nErrId | UDINT | Supplies the ADS error code associated with the most recently executed command if the bError output is set. |
cbRead | UDINT | Number of successfully read data bytes |
Example of an implementation in ST:
PROGRAM TEST_SdoRead
VAR
fbSdoRead : FB_EcCoESdoRead;
sNetId : T_AmsNetId := '172.16.2.131.2.1';
bExecute : BOOL;
nSlaveAddr : UINT := 1006;
nIndex : WORD := 16#1018;
nSubIndex : BYTE :=1;
vendorId : UDINT;
bError : BOOL;
nErrId : UDINT;
END_VAR
fbSdoRead(sNetId:= sNetId,nSlaveAddr :=nSlaveAddr, nIndex:=nIndex, nSubIndex :=nSubIndex, pDstBuf:= ADR(vendorId), cbBufLen:=SIZEOF(vendorId),bExecute:=bExecute);
bError:=fbSdoRead.bError;
nErrId:=fbSdoRead.nErrId;Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |