ST_TopologyDataEx
The structure ST_TopologyDataEx
contains information on EtherCAT topology and hot-connect groups.
TYPE ST_TopologyDataEx:
STRUCT
nOwnPhysicalAddr : UINT;
nOwnAutoIncAddr : UINT;
stPhysicalAddr : ST_PortAddr;
stAutoIncAddr : ST_PortAddr;
aReserved1 : ARRAY [0..3] OF UDINT;
nStatusBits : DWORD;
nHCSlaveCountCfg : UINT; (*nStatusBits.0 = TRUE: DcSupprt;.1 = TRUE: DC64Supprt; .2=TRUE: SlavePresent following hot connect info requires runtime >= TC 2.11 R3 B2246 nStatusBits.3 = TRUE: HotConnectGroupStart; .4 = HotConnectSlave; .5 = TRUE: HotCOnnectInvalidB; .6 = TRUE: HotConnectInvalidC; .7 = TRUE: HotConnectInvalidD*)
nHCSlaveCountAct : UINT;
aReserved2 : ARRAY [0..4] OF UDINT;
END_STRUCT
END_TYPE
Name | Type | Description |
---|---|---|
nOwnPhysicalAddr | UINT | Dedicated physical EtherCAT address of the EtherCAT slave device |
nOwnAutoIncAddr | UINT | Dedicated auto-increment EtherCAT address of the EtherCAT slave device |
stPhysicalAddr | ST_PortAddr | Physical address information of the EtherCAT slave devices at port A…D |
stAutoIncAddr | ST_PortAddr | Auto-increment address information of the EtherCAT slave devices at port A…D |
aReserved1 | ARRAY [0..3] OF UDINT | Reserved |
nStatusBits | DWORD | nStatusBits.0 = TRUE: Distributed clock is supported |
nHCSlaveCountCfg | UINT | Configured number of Hot Connect group devices |
nHCSlaveCountAct | UINT | Found number of Hot Connect group devices |
aReserved2 | ARRAY [0..4] OF UDINT | Reserved |
Prerequisites
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |