F_ConvExtTimeToDcTime

![]() | Outdated function This function is outdated. Use the function F_ConvExtTimeToDcTime64 instead. |
The function F_ConvExtTimeToDcTime
converts an external time to the TwinCAT distributed clock system time.
FUNCTION F_ConvExtTimeToDcTime: T_DCTIME
Inputs
VAR_INPUT
ExtTime : T_DCTIME;
DcToExtTimeOffset : T_LARGE_INTEGER;
END_VAR
Name | Type | Description |
---|---|---|
ExtTime | T_DCTIME | External time in TwinCAT "Distributed Clock" system time format |
DcToExtTime | T_LARGE_ | Time offset between the TwinCAT "Distributed Clock" system time and an external time |
Prerequisites
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |