F_GetCurExtTime
![F_GetCurExtTime 1:](Images/png/2285089547__Web.png)
![]() | Outdated function This function is outdated. Use the function F_GetCurExtTime64 instead. |
The function returns the external time in TwinCAT distributed clock system time format (T_DCTIME).
FUNCTION F_GetCurExtTime: T_DCTIME
Inputs
VAR_INPUT
DcToExtTimeOffset : T_LARGE_INTEGER;
DcToTcTimeOffset : T_LARGE_INTEGER;
END_VAR
Name | Type | Description |
---|---|---|
DcToExtTime | T_LARGE_ | Time offset between the TwinCAT "Distributed Clock" system time and an external time |
DcToTcTime | T_LARGE_ | Time offset between the TwinCAT "Distributed Clock" system time and the TwinCAT system time |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, ARM) | Tc2_EtherCAT |