FB_EcGetSlaveCrcErrorEx

The function block FB_EcGetSlaveCrcErrorEx allows the CRC error counters of the individual ports (A, D, B and C) of a slave to be read. If the call is successful, the output variable crcError, whose type is ST_EcCrcErrorEx, contains the requested CRC error counter.
The function block FB_EcGetSlaveCrcErrorEx can also be used with slaves with up to 4 ports (e.g. EK1122). The function block FB_EcGetSlaveCrcError can only be used with slaves with up to 3 ports (e.g. EK1100).
Inputs
VAR_INPUT
sNetId : T_AmsNetId; (*AmsNetId of the EtherCAT master device*)
nSlaveAddr : UINT; (*Address of the slave device*)
bExecute : BOOL; (*Function block execution is triggered by a rising edge at this input.*)
tTimeout : TIME; (*States the time before the function is cancelled.*)
END_VARName | Type | Description |
|---|---|---|
sNetId | String containing the AMS network ID of the EtherCAT master device. | |
nSlaveAddr | UINT | Fixed address of the EtherCAT slaves whose CRC error counter is to be read. |
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
tTimeout | TIME | Maximum time allowed for the execution of the function block. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
CrcError : ST_EcCrcErrorEx; (*Crc error of the EtherCAT slave device*)
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This output is set when the function block is activated, and remains set until feedback is received. |
bError | BOOL | This output is set after the bBusy output has been reset when an error occurs in the transmission of the command. |
nErrId | UDINT | Supplies the ADS error code associated with the most recently executed command if the bError output is set. |
CrcError | CRC error counters for the individual ports |
Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |