FB_EcCoESdoAbortCode

The function block FB_EcCoESdoAbortCode reads the abort code from an EtherCAT sub device.
Inputs
VAR_INPUT
sNetId : T_AmsNetId;
nSlaveAddr : UINT;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
sNetId | T_AmsNetId | String containing the AMS network ID of the EtherCAT master device. |
nSlave | UINT | Fixed address of the EtherCAT slave to which the SDO download command should be sent. |
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
tTimeout | TIME | Maximum time allowed for the execution of the function block. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
stAbortCode : ST_EcAbortCode;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This output is set when the function block is activated, and remains set until feedback is received. |
bError | BOOL | This output is set after the bBusy output has been reset when an error occurs in the transmission of the command. |
nErrId | UDINT | Supplies the ADS error code associated with the most recently executed command if the bError output is set. |
stAbortCode | ST_EcAbortCode | Abort code |