FB_EcGetAllMasters

The function block FB_EcGetAllMasters can be used to read information from all EtherCAT masters. If the call is successful, the buffer transferred in the pAddrBuf parameter contains the information (Device ID, AMS Net ID, name) of all masters as an array of ST_EcDeviceInfo.
If the buffer is too small for the information of all existing masters, the buffer is filled up to the specified size and the output nMasters outputs the total number of all existing masters.
Inputs
VAR_INPUT
sNetId : T_AmsNetId;
bExecute : BOOL;
pAddrBuf : POINTER TO ARRAY[0..EC_MAX_DEVICES] OF ST_EcDeviceInfo;
cbBufLen : UDINT;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
sNetId | String containing the AMS network ID of the IPC on which the EtherCAT masters are to be read. | |
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
pAddrBuf | POINTER TO ARRAY [0..EC_MAX_DEVICES] OF ST_EcDeviceInfo | Address of an array of ST_EcDeviceInfo, in which the information of the individual masters is to be written. |
cbBufLen | UDINT | Maximum available buffer size (in bytes) for the data to be read. Enter the size of the array of ST_EcDeviceInfo assigned to pAddrBuf here. |
tTimeout | TIME | Maximum time that must not be exceeded during the execution of the ADS calls. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
nMasters : UINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This output is set when the function block is activated, and remains set until feedback is received. |
bError | BOOL | This output is set after the bBusy output has been reset when an error occurs in the transmission of the command. |
nErrId | UDINT | Supplies the ADS error code associated with the most recently executed command if the bError output is set. |
nMasters | UINT | Number of EtherCAT masters present. |
Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT >= v3.1.4024.62 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT >= v3.6.1.0 |