DCTIME64_TO_FILETIME64

The function converts a 64-bit "Distributed Clock System Time" variable of type T_DCTIME64 to a 64-bit "Windows File Time" variable of type T_FILETIME64.
FUNCTION DCTIME64_TO_FILETIME64: T_FILETIME64
Inputs
VAR_INPUT
in : T_DCTIME64:
END_VAR;Name | Type | Description |
|---|---|---|
in | T_DCTIME64 | The "Distributed Clock System Time" variable to be converted |
Sample:
PROGRAM P_TEST
VAR
ft : T_FILETIME64;
dct : T_DCTIME64;
END_VAR
dct := F_GetCurDcTickTime64();
ft := DCTIME64_TO_FILETIME64(dct);Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT >= 3.3.16.0 |