FILETIME64_TO_DCTIME64

The function converts a 64-bit "Windows File Time" variable of type T_FILETIME64 to a 64-bit "Distributed Clock System Time" variable of type T_DCTIME64. In the event of a conversion error the function returns the value zero.
FUNCTION FILETIME64_TO_DCTIME64: T_DCTIME64
Inputs
VAR_INPUT
in : T_FILETIME64;
END_VARName | Type | Description |
|---|---|---|
in | T_FILETIME64 | The "Windows File Time" variable to be converted |
Sample:
PROGRAM P_TEST
VAR
ft : T_FILETIME64;
dct : T_DCTIME64;
END_VAR
ft := F_GetSystemTime();
dct := FILETIME64_TO_DCTIME64(ft);Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT >= 3.3.16.0 |