Programming
POUs/KL6021-0023/Read
POUs |
Description |
---|---|
Receives the signals of a PTM100 module | |
Receives the signals of a PTM200 module | |
Receives the signals of a STM100 module (obsolete) | |
Receives the signals of a STM100 module | |
Receives the signals of a STM250 module |
POUs/KL6581/Read
POUs |
Description |
---|---|
Receives all types of EnOcean telegrams | |
Receives data with ORG telegram 6.Typical EnOcean device: Window contact. | |
Receives data with ORG telegram 5. Typical EnOcean device: Buttons. | |
Receives data with ORG telegram 5.Typical EnOcean device: Window handle. |
POUs/KL6581/Send
POUs |
Description |
---|---|
All kinds of EnOcean data telegrams can be sent with this block. | |
Sends EnOcean telegrams in the 4BS format. | |
Sends EnOcean telegrams in the format of a button. | |
This function block sends data such as those from a switch. |
POUs/KL6581/Other
POUs | Description |
---|---|
This function block recognizes all EnOcean devices within its range and displays them. | |
This function block indicates if the LRN bit in an EnOcean telegram is set, independent of its EnOcean ID. | |
This function block indicates pressing of the Learn button at an EnOcean device. |
POUs/KL6581/Function
Function blocks |
Description |
---|---|
This function converts a byte raw value into a REAL variable. | |
This function converts a raw byte value to a Boolean array. |
DUTs/KL6021-0023/Hardware Types
Data types |
Description |
---|---|
Process image of the KL6021-0023 inputs | |
Process image of the KL6021-0023 outputs |
DUTs/KL6021-0023
Data types |
Description |
---|---|
State of the rotary-switch on the transmitting-module | |
Sensor type | |
Internal structure |
DUTs/KL6581/hardware types
Data types | Description |
---|---|
Process image of the KL6581 inputs | |
Process image of the KL6581 outputs |
DUTs/KL6581
Data types | Description |
---|---|
State of the window | |
EnOcean telegram type | |
Error messages | |
State of the buttons | |
Internal structure | |
Data structure manufacturer ID, type and profile | |
Position of the rotary switch at the room control unit |