Range planning

Please follow the recommendations of the EnOcean® Alliance (see www.enocean.org) when placing the EnOcean® devices. Adherence to the recommendations supports optimum range and immunity to interference.

Attenuation of different materials

Material

Attenuation

Wood, plaster, uncoated glass (without metal)

0...10 %

Brick, chipboard

5...35 %

Concrete with iron reinforcement

10...90 %

Metal, aluminum cladding

90..100 %

Range

Material

Range

Line of sight

Typically 30 m in corridors, up to 100 m in halls

Plasterboard walls/wood

Typically 30 m, through max. 5 walls

Brick walls/aerated concrete

Typically 20 m, through max. 3 walls

Reinforced concrete walls/ceilings

Typically 10 m, through max. 1 wall/ceiling

Placement of the KL6583 module

The KL6583 module contains transmitter, receiver and antenna.

Distances

The distance to a reinforced concrete ceiling should be at least 50 cm and to a wall 10 cm.

Do not attach or screw the KL6583 module to a metal plate!

Environmental conditions

Furthermore, the environmental conditions are to be adhered to: