FB_SoEAX5000SetMotorCtrlWord_ByDriveRef

FB_SoEAX5000SetMotorCtrlWord_ByDriveRef 1:

With the FB_SoEAX5000SetMotorCtrlWord_ByDriveRef function block the ForceLock bit (Bit 0) and the ForceUnlock bit in the Motor Control Word (P-0-0096) can be set, in order to activate or release the brake. Normally the brake is automatically controlled via the Enable of the drive.

With the ForceLock-Bit, the brake can be activated independently from the Enable, with the ForceUnlock bit, the brake can be released independently from the Enable. In the case of simultaneously set ForceLock and ForceUnlock, ForceLock (Brake activated) has the higher priority.

FB_SoEAX5000SetMotorCtrlWord_ByDriveRef 2: Inputs

VAR_INPUT
    stDriveRef   : ST_DriveRef; 
    bExecute     : BOOL; 
    tTimeout     : TIME := DEFAULT_ADS_TIMEOUT;
    bForceLock   : BOOL;
    bForceUnlock : BOOL
END_VAR

Name

Type

Description

stDriveRef

ST_DriveRef

Reference to the drive. The reference to the drive can be linked directly to the PLC in the System Manager. To do this, an instance of the structure ST_PlcDriveRef must be allocated and the NetID must be converted from the byte array into a string (Type: ST_DriveRef).

bExecute

BOOL

The function block is activated by a positive edge at this input.

tTimeout

TIME

Maximum time allowed for the execution of the function block.

bForceLock

BOOL

Activates the brake independently of the enable.

bForceUnlock

BOOL

Releases the brake independently of the enable.

FB_SoEAX5000SetMotorCtrlWord_ByDriveRef 3: Outputs

VAR_OUTPUT
    bBusy        : BOOL;
    bError       : BOOL;
    iAdsErrId    : UINT;
    iSercosErrId : UINT;
END_VAR

Name

Type

Description

bBusy

BOOL

This output is set when the function block is activated, and remains set until feedback is received.

bError

BOOL

This output is set after the bBusy output has been reset when an error occurs in the transmission of the command.

iAdsErrId

UINT

Returns the ADS error code of the last executed command when the bError output is set.

iSercosErrId

UINT

Returns the Sercos error of the last executed command in the event of a set bError output.

Sample

fbSetMotorCtrlWord : FB_SoEAX5000SetMotorCtrlWord_ByDriveRef;
bSetMotorCtrlWord  : BOOL;
bForceLock         : BOOL;
bForceUnlock       : BOOL;
stPlcDriveRef AT %I* : ST_PlcDriveRef;
stDriveRef        : ST_DriveRef;

IF bInit THEN
   stDriveRef.sNetId := F_CreateAmsNetId(stPlcDriveRef.aNetId);
   stDriveRef.nSlaveAddr := stPlcDriveRef.nSlaveAddr;
   stDriveRef.nDriveNo := stPlcDriveRef.nDriveNo;
   stDriveRef.nDriveType := stPlcDriveRef.nDriveType;
   IF (stDriveRef.sNetId <> '') AND (stDriveRef.nSlaveAddr <> 0) THEN
       bInit := FALSE;
   END_IF
END_IF

IF bSetMotorCtrlWord AND NOT bInit THEN
   fbSetMotorCtrlWord(
      stDriveRef := stDriveRef,
      bExecute := TRUE,
      tTimeout := DEFAULT_ADS_TIMEOUT,
      bForceLock := bForceLock,
      bForceUnlock:= bForceUnlock
   );
   IF NOT fbSetMotorCtrlWord.bBusy THEN
      fbSetMotorCtrlWord(stDriveRef := stDriveRef, bExecute := FALSE);
      bSetMotorCtrlWord := FALSE;
   END_IF
END_IF