E_SoE_Type

The enumeration E_SoE_Type describes the representation of the parameter value in the attribute of the parameter.

TYPE E_SoE_Type : (
    eSoE_Type_BIN       := 0,
    eSoE_Type_UNSIGNED  := 1,
    eSoE_Type_SIGNED    := 2,
    eSoE_Type_HEX       := 3,
    eSoE_Type_TEXT      := 4,
    eSoE_Type_IDN       := 5,
    eSoE_Type_FLOAT     := 6
    );
END_TYPE

The enumeration E_SoE_Type is used to determine how the data can be interpreted:

Name

Description

eSoE_Type_BIN

Binary

eSoE_Type_UNSIGNED

Integer without sign

eSoE_Type_SIGNED

Integer with sign

eSoE_Type_HEX

Hexadecimal number

eSoE_Type_TEXT

Text

eSoE_Type_IDN

Parameter number

eSoE_Type_FLOAT

Floating point number