FB_SoEAX5000ParkAxis_ByDriveRef

FB_SoEAX5000ParkAxis_ByDriveRef 1:

The parking functionality of an AX5000 is activated with the FB_SoEAX5000ParkAxis_ByDriveRef function block. A parked channel of an AX5000 is temporarily disabled.

In a modular machine concept, certain motors may not be available. The channels can be disabled via this function to ensure that errors do not occur (e.g. feedback errors).

FB_SoEAX5000ParkAxis_ByDriveRef 2: Inputs

VAR_INPUT
   stDriveRef : ST_DriveRef;
   bExecute   : BOOL;
   bPark      : BOOL;
   tTimeout   : TIME;
END_VAR

Name

Type

Description

stDriveRef

ST_DriveRef

Reference to the drive. The reference to the drive can be linked directly to the PLC in the System Manager. To do this, an instance of the structure ST_PlcDriveRef must be allocated and the NetID must be converted from the byte array into a string (Type: ST_DriveRef).

bExecute

BOOL

The function block is activated by a positive edge at this input.

bPark

BOOL

Specifies whether the FB parks (TRUE) or releases (FALSE) the axis.

tTimeout

TIME

Maximum time allowed for the execution of the function block.

FB_SoEAX5000ParkAxis_ByDriveRef 3: Outputs

VAR_OUTPUT
    bBusy        : BOOL;
    bError       : BOOL;
    iAdsErrId    : UINT;
    iSercosErrId : UINT;
END_VAR

Name

Type

Description

bBusy

BOOL

This output is set when the function block is activated, and remains set until feedback is received.

bError

BOOL

This output is set after the bBusy output has been reset when an error occurs in the transmission of the command.

iAdsErrId

UINT

Returns the ADS error code of the last executed command when the bError output is set.

iSercosErrId

UINT

Returns the Sercos error of the last executed command in the event of a set bError output.