Example: DMX slave
Receipt of 64 bytes of data by each of two DMX slaves (EL6851-0010)
Files for TwinCAT 3.1.
Arrays with 64 bytes each in full configuration (all PDOs selected):

An EL6851-0010 can read max. 512 bytes (64 bytes in each one of eight arrays, see fig. 1). The arrays can be assigned in the TwinCAT XAE (Process data tab) via the PDO 0x1C13.
Example:
DMX channels 1 - 64 -- > Index 0x1A01
DMX channels 65 - 128 -- > Index 0x1A02
....
DMX channels 449 - 512 -- > Index 0x1A08
- DMX channels 1 - 64 (default) by selection of PDO 0x1A01:
- DMX channels 65 - 128 by selection of PDO 0x1A02:


In the example program the first DMX Slave receives the first 64 bytes sent and the second slave the next 64 bytes (figs. 2 + 3; it is also possible for one EL6851-0010 to receive the entire 128 bytes, the division is chosen deliberately in the example).
DMX status object:

In the DMX status object (index 0x6000, DMX status, Fig. 4) a copy counter is created with index 0x6000:11 (channel length).
Example:
If PDO 0x1A01 is activated, the value of Channel length is 64dec. If PDO 0x1A02 is activated, the value is 128dec. If both PDOs are activated (0x1A01 and 0x1A02) the value is likewise 128dec.

DMX slave 1 receives 64 bytes of data on channel 1 of the first array (DMX channels 1 - 64)
DMX slave 2 receives 64 bytes of data on channel 1 of the second array (DMX channels 65 - 128)
The Receive toggle bit (index 0x6000:02) is evaluated and displayed in each case via the FB bMonitorToggleBit (Watchdog DMX Slave).