ST_EL6851InDataEx
TYPE ST_EL6851InDataEx :
STRUCT
bTransmitAccepted : BOOL;
bReceiveToggle : BOOL;
bCyclicTxDDisabled : BOOL;
bDefaultDataSent : BOOL;
bFrameSentToggle : BOOL;
bTxPDOToggle : BOOL;
wChannelLength : WORD;
byStartCode : BYTE;
byDummy1 : BYTE;
arrData : ARRAY [1..64] OF BYTE;
bWcState : BOOL;
bInputToggle : BOOL;
uiState : UINT;
stAdsAddr : ST_EL6851AdsAddr;
END_STRUCT
END_TYPERequirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DMX from 3.5.3.0 |