ST_DMXParameterDescription
TYPE ST_DMXParameterDescription :
STRUCT
byParameterDataLength : BYTE;
eDataType : E_DMXDataType;
ePDCommandClass : E_DMXParameterDescriptionCommandClass;
eType : E_DMXSensorType;
eUnit : E_DMXSensorUnit;
eUnitPrefix : E_DMXSensorUnitPrefix;
dwMinValidValue : DWORD;
dwMaxValidValue : DWORD;
dwDefaultValue : DWORD;
sDescription : STRING;
END_STRUCT
END_TYPERequirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DMX from 3.5.3.0 |