E_DMXSlotType
TYPE E_DMXSlotType :
(
eDMXSlotTypePrinary := 0,
eDMXSlotTypeSecFine := 1,
eDMXSlotTypeSecTiming := 2,
eDMXSlotTypeSecSpeed := 3,
eDMXSlotTypeSecControl := 4,
eDMXSlotTypeSecIndex := 5,
eDMXSlotTypeSecRotation := 6,
eDMXSlotTypeSecIndexRotate := 7,
eDMXSlotTypeSecUndefined := 255
);
END_TYPERequirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DMX from 3.5.3.0 |