E_DMXSlotDefinition
TYPE E_DMXSlotDefinition :
(
eDMXSlotDefinitionIntensity := 16#0001,
eDMXSlotDefinitionIntensityMaster := 16#0002,
eDMXSlotDefinitionPan := 16#0101,
eDMXSlotDefinitionTilt := 16#0102,
eDMXSlotDefinitionColorWheel := 16#0201,
eDMXSlotDefinitionColorSubCyan := 16#0202,
eDMXSlotDefinitionColorSubYellow := 16#0203,
eDMXSlotDefinitionColorSubMagenta := 16#0204,
eDMXSlotDefinitionColorAddRed := 16#0205,
eDMXSlotDefinitionColorAddGreen := 16#0206,
eDMXSlotDefinitionColorAddBlue := 16#0207,
eDMXSlotDefinitionColorCorrection := 16#0208,
eDMXSlotDefinitionColorScroll := 16#0209,
eDMXSlotDefinitionColorSemaphore := 16#0210,
eDMXSlotDefinitionStaticGoboWheel := 16#0301,
eDMXSlotDefinitionRotoGoboWheel := 16#0302,
eDMXSlotDefinitionPrismWheel := 16#0303,
eDMXSlotDefinitionEffectsWheel := 16#0304,
eDMXSlotDefinitionBeamSizeIris := 16#0401,
eDMXSlotDefinitionEdge := 16#0402,
eDMXSlotDefinitionFrost := 16#0403,
eDMXSlotDefinitionStrobe := 16#0404,
eDMXSlotDefinitionZoom := 16#0405,
eDMXSlotDefinitionFramingShutter := 16#0406,
eDMXSlotDefinitionShutterRotate := 16#0407,
eDMXSlotDefinitionDouser := 16#0408,
eDMXSlotDefinitionBarnDoor := 16#0409,
eDMXSlotDefinitionLampControl := 16#0501,
eDMXSlotDefinitionFixtureControl := 16#0502,
eDMXSlotDefinitionFixtureSpeed := 16#0503,
eDMXSlotDefinitionMacro := 16#0504,
eDMXSlotDefinitionUndefined := 16#FFFF
);
END_TYPERequirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DMX from 3.5.3.0 |