E_DMXSensorUnit
TYPE E_DMXSensorUnit :
(
eDMXSensorUnitNone := 16#00,
eDMXSensorUnitCentigrade := 16#01,
eDMXSensorUnitVoltsDC := 16#02,
eDMXSensorUnitVoltsACPeak := 16#03,
eDMXSensorUnitVoltsACRms := 16#04,
eDMXSensorUnitAmpereDC := 16#05,
eDMXSensorUnitAmpereACPeak := 16#06,
eDMXSensorUnitAmpereACRms := 16#07,
eDMXSensorUnitHertz := 16#08,
eDMXSensorUnitOhm := 16#09,
eDMXSensorUnitWatt := 16#0A,
eDMXSensorUnitKilogram := 16#0B,
eDMXSensorUnitMeters := 16#0C,
eDMXSensorUnitMetersSquared := 16#0D,
eDMXSensorUnitMetersCubed := 16#0E,
eDMXSensorUnitKilogrammesPerMeterCubed := 16#0F,
eDMXSensorUnitMetersPerSecond := 16#10,
eDMXSensorUnitMetersPerSecondSquared := 16#11,
eDMXSensorUnitNewton := 16#12,
eDMXSensorUnitJoule := 16#13,
eDMXSensorUnitPascal := 16#14,
eDMXSensorUnitSecond := 16#15,
eDMXSensorUnitDegree := 16#16,
eDMXSensorUnitSteradian := 16#17,
eDMXSensorUnitCandela := 16#18,
eDMXSensorUnitLumen := 16#19,
eDMXSensorUnitLux := 16#1A,
eDMXSensorUnitIre := 16#1B,
eDMXSensorUnitByte := 16#1C
);
END_TYPERequirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DMX from 3.5.3.0 |