E_DMXProductDetail
TYPE E_DMXProductDetail :
(
eDMXProductDetailNotDeclared := 16#0000,
eDMXProductDetailArc := 16#0001,
eDMXProductDetailMetalHalide := 16#0002,
eDMXProductDetailIncandescent := 16#0003,
eDMXProductDetailLED := 16#0004,
eDMXProductDetailFluroescent := 16#0005,
eDMXProductDetailColdcathode := 16#0006,
eDMXProductDetailElectroluminescent := 16#0007,
eDMXProductDetailLaser := 16#0008,
eDMXProductDetailFlashtube := 16#0009,
eDMXProductDetailColorscroller := 16#0100,
eDMXProductDetailColorwheel := 16#0101,
eDMXProductDetailColorchange := 16#0102,
eDMXProductDetailIrisDouser := 16#0103,
eDMXProductDetailDimmingShutter := 16#0104,
eDMXProductDetailProfileShutter := 16#0105,
eDMXProductDetailBarndoorShutter := 16#0106,
eDMXProductDetailEffectsDisc := 16#0107,
eDMXProductDetailGoboRotator := 16#0108,
eDMXProductDetailVideo := 16#0200,
eDMXProductDetailSlide := 16#0201,
eDMXProductDetailFilm := 16#0202,
eDMXProductDetailOilwheel := 16#0203,
eDMXProductDetailLCDGate := 16#0204,
eDMXProductDetailFoggerGlycol := 16#0300,
eDMXProductDetailFoggerMineraloil := 16#0301,
eDMXProductDetailFoggerWater := 16#0302,
eDMXProductDetailCO2 := 16#0303,
eDMXProductDetailLN2 := 16#0304,
eDMXProductDetailBubble := 16#0305,
eDMXProductDetailFlamePropane := 16#0306,
eDMXProductDetailFlameOther := 16#0307,
eDMXProductDetailOlefactoryStimulator := 16#0308,
eDMXProductDetailSnow := 16#0309,
eDMXProductDetailWaterJet := 16#030A,
eDMXProductDetailWind := 16#030B,
eDMXProductDetailConfetti := 16#030C,
eDMXProductDetailHazard := 16#030D,
eDMXProductDetailPhaseControl := 16#0400,
eDMXProductDetailReversePhaseControl := 16#0401,
eDMXProductDetailSine := 16#0402,
eDMXProductDetailPWM := 16#0403,
eDMXProductDetailDC := 16#0404,
eDMXProductDetailHfballast := 16#0405,
eDMXProductDetailHfhvNeonballast := 16#0406,
eDMXProductDetailHfhvEl := 16#0407,
eDMXProductDetailMhrBallast := 16#0408,
eDMXProductDetailBitangleModulation := 16#0409,
eDMXProductDetailFrequencyModulation := 16#040A,
eDMXProductDetailHighfrequency12V := 16#040B,
eDMXProductDetailRelayMechanical := 16#040C,
eDMXProductDetailRelayElectronic := 16#040D,
eDMXProductDetailSwitchElectronic := 16#040E,
eDMXProductDetailContactor := 16#040F,
eDMXProductDetailMirrorballRotator := 16#0500,
eDMXProductDetailOtherRotator := 16#0501,
eDMXProductDetailKabukiDrop := 16#0502,
eDMXProductDetailCurtain := 16#0503,
eDMXProductDetailLineset := 16#0504,
eDMXProductDetailMotorControl := 16#0505,
eDMXProductDetailDamperControl := 16#0506,
eDMXProductDetailSplitter := 16#0600,
eDMXProductDetailEthernetNode := 16#0601,
eDMXProductDetailMerge := 16#0602,
eDMXProductDetailDatapatch := 16#0603,
eDMXProductDetailWirelessLink := 16#0604,
eDMXProductDetailProtocolConvertor := 16#0701,
eDMXProductDetailAnalogDemultiplex := 16#0702,
eDMXProductDetailAnalogMultiplex := 16#0703,
eDMXProductDetailSwitchPanel := 16#0704,
eDMXProductDetailRouter := 16#0800,
eDMXProductDetailFader := 16#0801,
eDMXProductDetailMixer := 16#0802,
eDMXProductDetailChangeoverManual := 16#0900,
eDMXProductDetailChangeoverAuto := 16#0901,
eDMXProductDetailTest := 16#0902,
eDMXProductDetailGfiRcd := 16#0A00,
eDMXProductDetailBattery := 16#0A01,
eDMXProductDetailControllableBreaker := 16#0A02,
eDMXProductDetailOther := 16#7FFF
);
END_TYPERequirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DMX from 3.5.3.0 |