E_DMXDataType
TYPE E_DMXDataType :
(
eDMXDataTypeNotDefined := 16#0000,
eDMXDataTypeBitField := 16#0001,
eDMXDataTypeASCII := 16#0002,
eDMXDataTypeUnsignedByte := 16#0003,
eDMXDataTypeSignedByte := 16#0004,
eDMXDataTypeUnsignedWord := 16#0005,
eDMXDataTypeSignedWord := 16#0006,
eDMXDataTypeUnsignedDWord := 16#0007,
eDMXDataTypeSignedDWord := 16#0008
);
END_TYPERequirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DMX from 3.5.3.0 |