ST_DMXResponseTableItem
TYPE ST_DMXResponseTableItem :
STRUCT
bEntryIsEngaged : BOOL;
uiErrorId : UINT;
iErrorParameter : INT;
byMessageLength : BYTE;
wDestinationManufacturerID : WORD;
dwDestinationDeviceID : DWORD;
wSourceManufacturerID : WORD;
dwSourceDeviceID : DWORD;
byTransactionNumber : BYTE;
byResponseType : BYTE;
byMessageCount : BYTE;
wSubDevice : WORD;
byCommandClass : BYTE;
wParameterID : WORD;
byParameterDataLength : BYTE;
arrParameterData : ARRAY [0..255] OF BYTE;
END_STRUCT
END_TYPERequirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DMX from 3.5.3.0 |