ST_EL6851OutData
TYPE ST_EL6851OutData :
STRUCT
bTransmitRequest : BOOL;
bDisableCyclicTxD : BOOL;
bSendDefaultData : BOOL;
byDummy1 : BYTE;
wChannelLength : WORD;
byStartCode : BYTE;
byDummy2 : BYTE;
arrData : ARRAY [1..512] OF BYTE;
END_STRUCT
END_TYPERequirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DMX from 3.5.3.0 |