FB_ReadAdsSymByName

The function block FB_ReadAdsSymByName enables reading of any value from another controller using the symbol name.
On a positive edge at the bRead input the function block reads the value of the variable sVarName from the selected ADS device (e.g. PLC). The ADS device is indicated by the AMS-NetId (sNetId) and the AMS Port number (nPort). The value is written into the variable to which nDestAddr points.
The internal mode of operation of the function block can be changed with the aid of the eComMode input:
- eComMode := eAdsComModeSecureCom: After each read process, the handle of the PLC variable is released again. This mode should be used when values are exchanged very slowly.
- eComMode := eAdsComModeFastCom: As long as the inputs sVarName, sNetID and nPort do not change, the handle of the PLC variable will not be released after each read process. This mode should be used when values are exchanged very frequently.
Inputs
VAR_INPUT
bRead : BOOL;
sNetId : T_AmsNetId;
nPort : T_AmsPort := 851;
sVarName : STRING(255);
nDestAddr : PVOID;
nLen : UDINT;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
eComMode : E_AdsComMode := eAdsComModeSecureCom;
END_VAR
Name | Type | Description |
---|---|---|
bRead | BOOL | The function block reads the content of the variables sVarName of the selected ADS device and writes it to the variable to which the pointer nDestAddr points. |
sNetId | T_AmsNetID | AMS-NetId of the ADS device from which the value is to be read. |
nPort | T_AmsNetID | AMS Port number of the ADS device from which the value is to be read. |
sVarName | STRING(255) | Symbol name of the variable to be read on the selected ADS device (max. 255 characters). |
nDestAddr | PVOID | Address of the variable into which the read value is written. |
nLen | UDINT | Length of the variable to be read in bytes. |
tTimeout | TIME | Time until processing is aborted. |
eComMode | Enum used to specify whether the handle of the PLC variable is released again after each read process. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | The transmission is active. |
bError | BOOL | An error occurred during the transmission. |
nErrorId | UDINT | ADS error number if an error has occurred. |
Requirements
Development environment | required TC3 PLC library |
---|---|
TwinCAT v3.1.0 | Tc2_DataExchange |