Steinel
Function blocks
Steinel has defined its own DALI commands. These commands extend beyond the possible DALI commands in accordance with the IEC 62386 standard. However, these commands are only applicable to certain Steinel devices. Please contact Steinel for a more detailed description of the commands.
Name | Description |
---|---|
This function block evaluates the measured brightness and occupancy of the Steinel LiveLink DALI control device. This function block can also be used to initialize the DALI control device. | |
FB_DALIV2xSteinelSetBrightnessChangeLevel | Sets the Brightness Change Level value. |
FB_DALIV2xSteinelSetBrightnessChangeTimer | Sets the time for the Brightness Change Timer. |
FB_DALIV2xSteinelSetEventFilter | This function block sets the event filter for the respective control device instance. |
FB_DALIV2xSteinelSetMotionDetectionRange | Sets the size of the detection range. |
FB_DALIV2xSteinelSetMotionTimer | Sets the time for the Motion Timer |
FB_DALIV2xSteinelSetMotionTimerRepeat | Sets the time for Motion Timer Repeat. |
FB_DALIV2xSteinelSetMotionVerificationLevel | Sets the sensitivity for the motion sensor. |
FB_DALIV2xSteinelSetSignalLedStatus | Switches the LEDs in the control device. |
FB_DALIV2xSteinelQueryBrightnessChangeLevel | Queries the Brightness Change Level. |
FB_DALIV2xSteinelQueryBrightnessChangeTimer | Queries the time for the Brightness Change Timer. |
FB_DALIV2xSteinelQueryEventFilter | Queries the event filter for the respective control device instance. |
FB_DALIV2xSteinelQueryMotionDetectionRange | Queries the size of the detection range. |
FB_DALIV2xSteinelQueryMotionTimer | Queries the time of the Motion Timer. |
FB_DALIV2xSteinelQueryMotionTimerRepeat | Queries the time of the Motion Timer Repeat. |
FB_DALIV2xSteinelQueryMotionVerificationLevel | Queries the sensitivity of the motion sensor. |
FB_DALIV2xSteinelQuerySensorType | Queries the sensor type. |
FB_DALIV2xSteinelQuerySignalLedStatus | Queries the LEDs in the control device. |