ST_DALIV2FileLogging
TYPE ST_DALIV2FileLogging :
STRUCT
sTimestamp : STRING(30);
sController : STRING(20);
sLineName : STRING(10);
sAddress : STRING(2);
sDescription : STRING(20);
sLocation : STRING(20);
sTestDuration : STRING(8);
sResult : STRING(240);
END_STRUCT
END_TYPE
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_DALI from v3.4.3.0 |