ST_DALIV2DeviceSettingsType01
TYPE ST_DALIV2DeviceSettingsType01 :
STRUCT
nErrors : DWORD;
bPresent : BOOL;
nBatteryCharge : UINT; (*0..254, 255->Error*)
tDurationTestResult : TIME; (*0..510 min*)
tLampEmergencyTime : TIME; (*0..255 h*)
tLampTotalOperationTime : TIME; (*0..1024 h*)
nEmergencyLevel : BYTE; (*0..254*)
nEmergencyMinLevel : BYTE; (*0..254*)
nEmergencyMaxLevel : BYTE; (*0..254*)
tRatedDuration : TIME; (*0..510 min*)
nNextFunctionTest : UINT; (*0..255*)
nNextDurationTest : UINT; (*0..255*)
nFunctionTestInterval : UINT; (*0..255*)
nDurationTestInterval : UINT; (*0..255*)
nTestExecutionTimeout : UINT; (*0..255*)
nProlongTime : UINT; (*0..255*)
nEmergencyMode : BYTE;
nFeatures : BYTE;
nFailureStatus : BYTE;
nEmergencyStatus : BYTE;
END_STRUCT
END_TYPE
Note:
The following variables are adapted to their target presentation range when they are read. They therefore differ from the read representation of the DALI device:
tDurationTestResult : TIME; (*0..510 min*)
tLampEmergencyTime : TIME; (*0..255 h*)
tLampTotalOperationTime : TIME; (*0..1024 h*)
tRatedDuration : TIME; (*0..510 min*)
For the other variables the conversion either makes no sense (e.g. nEmergencyLevel), or a presentation is not possible (e.g. nNextDurationTest), since the range of the variable type TIME is insufficient.
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_DALI from v3.4.3.0 |