Variables
|
Name |
Default value |
Reset value |
Scope |
Size |
Comment |
|---|---|---|---|---|---|
|
PAEC_ENABLED |
0 |
No change |
0 ... 1 |
1 byte |
|
|
CONTROL GEAR SEGMENT ADDRESS |
0 |
No change |
0 ... 255 |
1 byte |
|
|
SEGMENT ADDRESS |
0 |
0 |
0 ... 255 |
1 byte |
|
|
UIC |
Manufacturer dependent |
No change |
00 00 00 00 00 00 00 00 ... FF FF FF FF FF FF FF FF |
8 bytes |
read only |
|
LAMPTYPE |
0 |
No change |
0 ... 255 |
1 byte |
|
|
HID LAMP LEVEL |
???? ???? |
0 |
0 ... 255 |
1 byte |
|
|
FADE UP |
0 |
No change |
0 ... 255 |
1 byte |
|
|
FADE DOWN |
0 |
No change |
0 ... 255 |
1 byte |
|
|
FAILURE STATUS |
0 |
0 |
0 ... 255 |
1 byte |
|
|
OPERATION TIME |
0 |
No change |
0 ... 255 |
1 byte |
|
|
OVERTEMPERATURE TIME |
0 |
No change |
0 ... 255 |
1 byte |
|
|
CONTROL GEAR TEMPERATURE |
0 |
0 |
0 ... 255 |
1 byte |
|
|
OVERTEMPERATURE LEVEL |
255 |
No change |
0 ... 255 |
1 byte |
|
|
TIMEOUT |
0 |
No change |
0 ... 255 |
1 byte |
|
|
MAINS VOLTAGE |
0 |
0 |
0 ... 255 |
1 byte |
|
|
LAMP VOLTAGE |
0 |
0 |
0 ... 255 |
1 byte |
|
?: undetermined