Configuration: Editor
Requirement:
- On the host PC: Editor: TwinCAT 2.10 Build 1320 or higher (for creating a web solution for CE)
- On the host PC: Editor: TwinCAT 2.10 Build 1326 or higher (for creating a web solution for XP)
Configuration:
Once the Runtime for TwinCAT PLC HMI Web visualisation has been installed on the target system, the web option has to be selected once in the IEC1131 editor TwinCAT PLC Control in the PLC project:
Select "Enable Web Visualization" in PLC Control dialog "Project:"-->"Options..."-->"TwinCAT".

With the next download of the PLC project to the target system, the files required for the web-based visualisation are loaded into the target system and stored in folder .\TwinCAT\Boot\WebVisu.
With the transition of the PLC to "Run" mode, the web-based visualisation is now available for clients (browser).
![]() | Selection of "Download Symbol description" is not required for the application of TwinCAT PC HMI Web. |