CheckRangeUnsigned : UDINT
To check for observance of range boundaries at runtime, the functions CheckRangeUnsigned must be introduced. In these, boundary violations can be captured by the appropriate method and means (e.g. the value can be cut out or an error flag can be set.). They are implicitly called as soon as a variable is written as belonging to a subrange type constructed from a unsigned type.
VAR_INPUT
value, lower, upper: UDINT;
END_VAR
Example:
IIn the case of a variable belonging to a unsigned subrange type, the function CheckRangeUnsigned is called; it could be programmed as follows to trim a value to the permissible range:
FUNCTION CheckRangeUnsigned : UDINT
VAR_INPUT
value, lower, upper: UDINT;
END_VAR
IF (value < lower) THEN
CheckRangeUnsigned := lower;
ELSIF(value > upper) THEN
CheckRangeUnsigned := upper;
ELSE
CheckRangeUnsigned := value;
END_IF
In calling up the function automatically, the function name CheckRangeUnsigned is obligatory, as is the interface specification: return value and three parameters of type UDINT
When called, the function is parameterized as follows:
value | the value to be assigned to the range type |
---|---|
lower | the lower boundary of the range |
upper | the upper boundary of the range |
Return value | the value that is assigned to the range type |
An assignment i:=10*y
implicitly produces the following in this example:i := CheckRangeSigned(10*y, 0, 4095);
Even if y for example has the value 1000, then i still has only the value 4095 after this assignment.
Notice | |
Value of variable/continuous loop If neither of the functions CheckRangeSigned or CheckRangeUnsigned is present, no type checking of subrange types occurs during runtime! The variable i could then take on any value between –32768 and 32767 at any time! |
Example:
VAR
ui : UINT (0..10000);
END_VAR
FOR ui:=0 TO 10000 DO
...
END_FOR
The FOR loop is not left, because ui cannot became larger than 10000. Likewise, the contents of the CheckRange functions are to be considered when using increment values in the FOR loop!