Typed literals
Basically, in using IEC constants, the smallest possible data type will be used. If another data type must be used, this can be achieved with the help of typed literals without the necessity of explicitly declaring the constants. For this, the constant will be provided with a prefix which determines the type.
This is written as follows: <Type>#<Literal>
<Type> specifies the desired data type; possible entries are: BOOL, SINT, USINT, BYTE, INT, UINT, WORD, DINT, UDINT, DWORD, REAL, LREAL. The type must be written in uppercase letters.
<Literal> specifies the constant. The data entered must fit within the data type specified under <Type>.
Example:
var1:=DINT#34;If the constant can not be converted to the target type without data loss, an error message is issued:
Typed literals can be used wherever normal constants can be used.