Pointer
Variable or function block addresses are saved in pointers while a program is running. Pointer declarations have the following syntax:
<Identifier>: POINTER TO <Datatype/Functionblock>; A pointer can point to any data type or function block even to user-defined types. The function of the Address Operator ADR is to assign the address of a variable or function block to the pointer.
A pointer can be dereferenced by adding the content operator "^" after the pointer identifier. With the help of the SIZEOF Operator, e.g. a pointer increment can be done.
![]() | A pointer is counted byte-wise! You can get it counted up like it is usual in the C-Compiler by using the instruction p=p+SIZEOF(p^);. |
Notice | |
Adress transfer After an Online Change there might be changes concerning the data on certain addresses. Please regard this in case of using pointers on addresses. |
Example:
pt:POINTER TO INT;
var_int1:INT := 5;
var_int2:INT;
pt := ADR(var_int1);
var_int2:= pt^; (* var_int2 is now 5 *)Example 2 (Pointer increment):
ptByCurrDataOffs : POINTER TO BYTE;
udiAddress : UDINT;
(*--- pointer increment ---*)
udiAddress := ptByCurrDataOffs;
udiAddress := udiAddress + SIZEOF(ptByCurrDataOffs^);
ptByCurrDataOffs := udiAddress;
(* -- end of pointer increment ---*)