Arrays

One-, two-, and three-dimensional fields (arrays) are supported as elementary data types. Arrays can be defined both in the declaration part of a POU and in the global variable lists.

Syntax:

<Field_Name>:ARRAY[<LowLim1>..<UpLim1>, <LowLim2>..<UpLim2>]OF <elem. Type>

LowLim1, LowLim2 identify the lower limit of the field range; UpLim1 and UpLim2 identify the upper limit. The range values must be integers.

Example:

Card_game: ARRAY [1..13, 1..4] OF INT;

Initializing of Arrays

You can initialize either all of the elements in an array or none of them.

Example for initializing arrays:

arr1 : ARRAY [1..5] OF INT := 1,2,3,4,5;

arr2 : ARRAY [1..2,3..4] OF INT := 1,3(7); (* kurz für 1,7,7,7*)

arr3 : ARRAY [1..2,2..3,3..4] OF INT := 2(0),4(4),2,3; (* kurz für 0,0,4,4,4,4,2,3 *)

Example for the initialization of an array of a structure:

TYPE STRUCT1 
STRUCT 
p1:int;
p2:int; 
p3:dword; 
END_STRUCT
arr1 : ARRAY[1..3] OF STRUCT1 :=(p1:=1,p2:=10,p3:=4723),(p1:=2,p2=0,p3:=299),(p1:=14,p2:=5,p3:=112);

Example of the partial initialization of an Array:

arr1 : ARRAY [1..10] OF INT := 1,2;

Elements to which no value is pre-assigned are initialized with the default initial value of the basic type. In the example above, the elements arr1[3] to arr1[10] are therefore initialized with 0.

Array components are accessed in a two-dimensional array using the following syntax:

<Field_Name>[Index1,Index2]

Example:

Card_game[9,2]
Arrays 1:

If you define a function in your project with the name CheckBounds, you can automatically check for out-of-range errors in arrays ! The name of the function is fixed and can only have this designation.