Scan of mouse-clicks and dynamic texts
The library SysLibTargetVisu.lib, which gets included automatically as soon as target setting 'Target-Visualization' is activated, offers the following functions for scanning user resp. entries of the dynamic textlist currently used for language dependent text display in the visualization.
Function GetText : BOOL
This function provides a language depending on text from the currently used dynamic textlist.
Parameters:
stResult: STRING(256); | Serves as an IN_OUT parameter and gets assigned the text found by prefix string „stPrefix“ and ID „dwID“. |
nResultLength:INT; | Define here the maximum length of the string „stResult“, if this is <256 characters. |
stPrefix: STRING; | Prefix of the text entry in the currently used dynamic textlist. |
dwID: DWORD; | ID of the text entry in the currently used dynamic textlist. |
Return value:FALSE – No text matching „stPrefix“ and „dwID“ was found.TRUE - A text matching „stPrefix“ and „dwID“ was found.
Function GetTextByStringId: BOOL
This function - like function GetText - can provide a language depending on text from the currently used dynamic textlist. The difference to GetTest is: The ID of the text entry is given as a string in parameter „stID“ instead of a numeric value. Thus it is also possible to use IDs which are defined as strings in the xml-file for the dynamic texts (e.g. „Text123“).
Parameters:
stResult: STRING(256); | Serves as an IN_OUT parameter and gets assigned the text found by prefix string „stPrefix“ and ID „dwID“. |
nResultLength:INT; | Define here the maximum length of the string „stResult“, if this is <256 characters. |
stPrefix: STRING; | Prefix of the text entry in the currently used dynamic textlist. |
stID: STRING; | ID of the text entry in the currently used dynamic textlist. |
Return value:FALSE – No text matching „stPrefix“ and „stID“ was found.TRUE - A text matching „stPrefix“ and „stID“ was found.
Additionally it is possible to scann user mouse events. For this do you have to insert the library TcMouseEvents.lib with the following functionallity:
Function GetLastLeftMouseDownEvent : BOOL resp. Funktion GetLastRightMouseDownEvent : BOOL
This function provides information on the last performed "Left" resp. "Right" MouseDown Event. It contains a pointer (pMouseEvent : POINTER TO MOUSEEVENT;) on structure MouseEvent consisting of the following parameters:
dwCounter : DWORD; | Number of MouseDown-Events since system start. With these parameters it can be evaluated whether no, one or multiple events have been prompted since the last request. |
nXPos : INT; | Last mouse position in X/Y-coordinates. |
nYPos : INT; |
Return value:
No return value.
Function GetLastMouseMoveEvent : BOOL
This function provides information on the last performed MouseMove-Event. It contains a pointer (pMouseEvent : POINTER TO MOUSEEVENT;) on structure MouseEvent, see above:function GetLastMouseDownEvent.
Return value:
No return value.
Function GetLastLeftMouseUpEvent : BOOL resp. Function GetLastRightMouseUpEvent : BOOL
This function provides information on the last performed "Left" resp. "Right" MouseUp-Event. It contains a pointer (pMouseEvent : POINTER TO MOUSEEVENT;) on structure MouseEvent, see above: function GetLastLeftMouseDownEvent resp. GetLastRightMouseDownEvent
Return value:
No return value.