Feature overview of visualisation with TwinCAT
It is shown in this table which possibilities the visualisation offers with TwinCAT.
Requirements
|
PLC Control |
PLC HMI |
PLC HMI Web |
PLC HMI CE |
Comment |
---|---|---|---|---|---|
|
|
|
|
|
|
Current test version: |
Build 1010 |
2.10.0.900 |
1.0.0.7 |
1.0.9.10 |
From TwinCAT 2.10 Build 1334 |
|
|
|
|
|
|
|
|
|
|
|
|
Rectangle |
|
|
|
|
|
Rounded rectangle |
|
|
|
|
|
Ellipse |
|
|
|
|
|
Polygon |
|
|
|
|
|
Curve |
|
|
|
|
|
Pie |
|
|
|
|
|
Bitmap |
|
|
|
|
|
Visaualisation |
|
|
|
|
|
Button |
|
|
|
|
|
WMF/JPG File |
|
|
|
|
|
Table |
|
|
|
|
|
ActiveX element |
|
|
|
|
|
Trend |
|
|
|
/
|
HMI CE: Only online trend is available |
Alarm table |
|
|
|
|
|
Meter |
|
|
|
|
|
Bar display |
|
|
|
|
|
Histogram |
|
|
|
|
|
|
|
|
|
|
|
Invisible elements |
|
|
|
|
|
Change color |
|
|
|
|
|
Background bitmap |
|
|
|
|
|
Button background |
|
|
|
|
|
Tooltip |
|
|
|
|
HMI CE: Elements not too near to the edge or tooltip is outside the window |
Security |
|
|
|
|
|
|
|
|
|
|
|
Placeholder |
|
|
/
|
/
|
Web/HMI CE: Zoom to visu with placeholders in the zoom command is not possible |
Print function |
|
|
|
|
|
Password change |
|
|
|
|
|
Change user level |
|
|
|
|
|
Language dialog |
|
|
|
|
|
Language automatic change |
|
|
|
|
|
Exit |
|
|
|
|
|
Trace |
|
|
|
|
|
Text input 'Text' |
|
|
|
|
Web: Please don't exceed the maximum string length of your variable HMI CE: The hidden function is not supported |
Text input 'Numpad' |
|
|
|
|
HMI CE: The hidden function is not supported |
Text input 'Keypad' |
|
|
|
|
Web: Please don't exceed the maximum string length of your variable HMI CE: The hidden function is not supported |
See Restrictions