Sample: SNMP Get request
This samples describes how a TwinCAT device can answer on a SNMP GET-request from SNMP manager. If a GET-Request arrived in the PLC, the requested information will be sent if the object id match.
Download: PLC Project
Variablen Declaration
PROGRAM MAIN
VAR
GetSnmp: FB_GetSnmp;
iValue: DINT;
sValue: T_MaxString;
arrVarBind: ARRAY[0..1] OF ST_SNMP_VariableBinding;
iState : INT := 0;
END_VAR
PLC Program
CASE iState OF
0:(* Enable *)
GetSnmp.bEnable := TRUE;
IF GetSnmp.bEnabled THEN
iState := 10;
END_IF
10:(* Wait for SNMP GET request *)
GetSnmp.bReceive := TRUE;
IF GetSnmp.bReceived THEN
GetSnmp.bReceive := FALSE;
iState := 20;
END_IF
20: (* Compare oid's *)
(* TODO: Assign your own ObjectID (oid) of the management information base (MIB) *)
IF GetSnmp.sRecObjectID = '1.3.6.1.2.1.1.5.0' THEN
sValue := 'BECKHOFF_DEVICE';
arrVarBind[0].iType := E_SNMP_OCTETSTRING;
arrVarBind[0].iLength :=LEN(sValue);
arrVarBind[0].pArrValue := ADR(sValue);
arrVarBind[0].sOID := GetSnmp.sRecObjectID;
GetSnmp.pArrVarBinding := ADR(arrVarBind);
GetSnmp.nVarBindings := 1;
GetSnmp.iError := 0;
GetSnmp.bSendResponse := TRUE;
ELSE
(* The requested ObjectID was not found *)
GetSnmp.nVarBindings := 0;
GetSnmp.iError := 2;
GetSnmp.bSendResponse := TRUE;
END_IF
iState := 30;
30: (* reset *)
GetSnmp.bSendResponse := FALSE;
GetSnmp.bSendTrap := FALSE;
IF NOT GetSnmp.bBusy THEN
iState := 10;
END_IF
IF GetSnmp.bError THEN
GetSnmp.bEnable := FALSE;
iState := 0;
END_IF
END_CASE
GetSnmp(
(* TODO: check community string *)
sCommunity := 'public',
iGenericTrapNumber:= E_SNMP_WarmStart,
(* TODO: add device IP of TwinCAT device *)
sLocalHostIp := '',
(* use SNMP Port 163, if default port 161 is in use by OS *)
sLocalHostPort := 163,
(* TODO: ADD SNMP Manager IP *)
sManagerIP := '',
);
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT version 2.8.0 or higher | PC or CX (x86) | TcSnmp.lib ( TcpIp.Lib; Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |