SNMP_ST_VariableBinding
Structure for SNMP variable bindings
TYPE ST_SNMP_VariableBinding :
STRUCT
iType :INT;
iLength :INT;
pArrValue :POINTER TO ARRAY[1..10000] OF BYTE;
sOID :STRING(300) ;
END_STRUCT
END_TYPE
iType: The SNMP Data Type defined in E_SNMP_DataTypes.
iLength: The number of elements of pArrValue.
pArrValue: A pointer to the array filled with the values.
sOID: String containing the dotted numerical value of the variable binding.
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT version 2.8.0 or higher | PC or CX (x86) | TcpIp.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |