Global constants
Constant | Value | Description |
|---|---|---|
LISTEN_MODE_CLOSEALL | 16#00000001 | FORCED close of all previous opened sockets |
LISTEN_MODE_USEOPENED | 16#00000002 | Try to use already opened listener socket |
CONNECT_MODE_ENABLEDBG | 16#80000000 | Enables/Disables debugging messages |
Requirements
Development Environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcSocketHelper.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; TcpIp.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |