Configuration OPC XML-DA on Windows 7

This chapter describes the IIS configuration required for OPC XML DA running on Windows 7.

Configuration OPC XML-DA on Windows 7 1:

The configuration can differ for other Windows operating systems.

Requirements :

The TwinCAT OPC XML DA server has to be installed on the PC. This chapter describes how to configure Internet Information Service 7.

Step 1: Installing IIS7

By default, IIS7 is not part of the Windows 7 installation. Therefore you need to add this functionality manually. For more information see http://technet.microsoft.com/de-de/library/cc725762%28v=ws.10%29.aspx.

When installing IIS7, the following extensions need to be activated:

Configuration OPC XML-DA on Windows 7 2:

Step 2: Create "Virtual Directory" in IIS7 (Internet Information Service)

Usually this step will be performed automatically by the Setup.

If you use Windows 7 64-bit, you need to explicitely enable 32-bit ISAPI-DLLs in IIS. In this case, please perform the following steps:

Step 3: Testing OPC-XML DA configuration

The URL of the OPC-XML DA Server on the PC system can be accessed locally or from a remote computer. In both cases, open the web browser (e.g. Internet explorer) and enter the URL of the OPC-XML DA Server, for example:

http://<ip-adress or name of PC device>/tcopcxmlda/tcopcxmlda.dll

Examples:

http://192.16.17.5/tcopcxmlda/tcopcxmlda.dll
http://localhost/tcopcxmlda/tcopcxmlda.dll

The OPC-XML DA Server will reply with a status page containing the product version. If you see this page, the installation and configuration of OPC-XML DA has been successful.

Configuration OPC XML-DA on Windows 7 9:

Configuration OPC XML-DA on Windows 7 10:

In case of problems (like receiving no HTML status data) please check if your system uses a proxy server.

After deactivating the proxy and reloading the URL, the OPC-XML DA Server should reply with the status info above.