New end position

The function 'New target position' is used to change the target position of the axis online in the quickest possible way.

Internal sequence

If the axis was started and no stop is active, the request 'new target position' causes a query to ascertain whether

In these cases, the axis is stopped internally via a stop and then automatically moved back to the new target position. Otherwise, a new runtime table is calculated and activated.
The function 'New target position' must not be activated as long as a position compensation is carried out.
If the desired target velocity was not attainable when the axis was started, and if the old desired target velocity is attainable after a new target position is requested, then this is also attained, i.e. an axis that was previously moving slowly can suddenly become faster after a new target position is requested.

New end position 1:

New end position during the stop phase (V = 2000.0 mm/s, start from 0.0 mm to 3000.0 mm, restart to 5000.0 mm)

 New end position 2:

New end position with reversal (V = 2000.0 mm/s, start from 0.0 mm to 3000.0 mm, restart to 2000.0 mm)