Table Errors
Error(Hex) | Error(Dec) | Error type | Description | |
|---|---|---|---|---|
4A00 | 18944 | Parameter | Table ID not allowed The value for the table ID is not allowed, e.g. because it has already been assigned, is less than or equal to zero, or is greater than 255. | |
Value range: [1 ... 255] | Unit: 1 | |||
4A01 | 18945 | Parameter | Table type not allowed The value for the table type is unacceptable because it is not defined. | |
Value range: [1] | Unit: 1 | |||
4A02 | 18946 | Parameter | Number of lines in the table not allowed The value of the number of lines in the table is not allowed, because, for example, it is smaller than two at linear interpolation and smaller than four at spline interpolation. | |
Value range: [2, 0xFFFF] | Unit: 1 | |||
4A03 | 18947 | Parameter | Number of columns in the table is not allowed The value of the number of columns in the table is not allowed, because, for example, it is less than or equal to zero (depends upon the type of table or slave). | |
Value range: [1, 0xFFFF] | Unit: 1 | |||
4A04 | 18948 | Parameter | Step size (position delta) not allowed The value for the step size between two lines (position delta) is not allowed, because, for example, it is less than or equal to zero. | |
Value range: [0.001, 1.0E+6] | Unit: e.g. mm | |||
4A05 | 18949 | Parameter | Period not allowed The value for the period is not allowed, because, for example, it is less than or equal to zero. | |
Value range: [0.001, 1.0E+9] | Unit: e.g. mm | |||
4A06 | 18950 | Parameter | Table is not monotonic The value for the step size is not allowed, because, for example, it is less than or equal to zero. | |
4A07 | 18951 | Initialization | Table sub type not allowed The value for the table sub-type is unacceptable because it is not defined. Or the table sub-type and the table class (slave type) do not match. Table sub-types: | |
Value range: [1, 4] | Unit: 1 | |||
4A08 | 18952 | Initialization | Table interpolation type not allowed The value for the table interpolation type is invalid because it is not defined. Table interpolation types: | |
Value range: [0, 2] | Unit: 1 | |||
4A09 | 18953 | Initialization | Incorrect table main type The table main type is not allowed because it is not defined. Or the table main type and the table class (slave type) do not match. Table main types: | |
4A10 | 18960 | Initialization | Table initialization The table has not been initialized. Although the table has been created, the rest of the initialization has not been performed. For instance, the number of lines or columns may be less than or equal to zero. | |
4A11 | 18961 | Initialization | Not enough memory The table could not be created, since there is not enough memory. | |
4A12 | 18962 | Function | Function not executed, function not available The function has not been implemented, or cannot be executed, for the present type of table. | |
4A13 | 18963 | Function | Line index not allowed The start line index or the stop line index to be used for read or write access to the table is not allowed. For instance, the line index may be greater than the total number of lines in the table. | |
4A14 | 18964 | Function | Column index not allowed The start column index or the stop column index to be used for read or write access to the table in not allowed. For instance, the column index may be greater than the total number of columns in the table. | |
4A15 | 18965 | Function | Number of lines not allowed The number of lines to be read from or written to the table is not allowed. The number of lines must be an integer multiple of the number of elements in a line (n * number of columns). | |
4A16 | 18966 | Function | Number of columns not allowed The number of columns to be read from or written to the table is not allowed. The number of columns must be an integer multiple of the number of elements in a column (n * number of lines). | |
4A17 | 18967 | Function | Error in scaling or in range entry The entries in the table header are inconsistent, e.g. the scope is empty. If the error is generated during the runtime it is a runtime error and stops the master/slave group. | |
4A18 | 18968 | Function | Multi table slave out of range The slave master position is outside the table values for the master. The error is a runtime error, and stops the master/slave group. | |
4A19 | 18969 | Function | Solo table underflow The slave master position is outside the table values for the master. The master value of the equidistant table, to be processed linearly, lies under the first table value. The error is a runtime error, and stops the master/slave group. | |
4A1A | 18970 | Function | Solo table overflow The slave master position is outside the table values for the master. The master value of the equidistant table, to be processed linearly, lies above the first table value. The error is a runtime error, and stops the master/slave group. | |
4A1B | 18971 | Parameter | Incorrect execution mode The cyclic execution mode can only be "true" or "false". | |
4A1C | 18972 | Parameter | Invalid parameter The Fifo parameter is not allowed. | |
4A1D | 18973 | Parameter | Fifo is empty The Fifo of the external generator is empty. This can signify end of track or a runtime error. | |
4A1E | 18974 | Parameter | Fifo is full The Fifo of the external generator is full. It is the user's task to continue to attempt to fill the Fifo with the rejected values. | |
4A1F | 18975 | Parameter | Point-Index of Motion Function invalid The point index of a Motion Function Point of a Function Table is invalid. First, the point index must firstly be greater than zero and second, it must be numerically consecutive for a column of a Motion Function table (e.g. 1,2,3,... or 10,11,12,...). | |
4A20 | 18976 | Initialization | No diagonalization of matrix The spline cannot be calculated. The master positions are not correct. | |
4A21 | 18977 | Initialization | Number of spline points to small The number of points of a cubic spline must be at least three. Therefore, the number of lines must be at least three. | |
4A22 | 18978 | Initialization | Fifo must not be overwritten The Fifo of the external generator must not be overwritten, otherwise it would be written over the active processing line. It is up to the user to make sure that no changes or deletions are requested across the active line. | |
4A23 | 18979 | Function | Motion Function has too few points The number of valid points defining a Motion Function is less than two. Either the total number is too low or the point type of many points is set to Ignore Point. | |
4A25 | 18981 | Initialization | Master start position of the table is invalid For a periodic position table, it is mandatory that the master position of the table starts at zero. For a periodic motion function, the first master position must be greater than zero but not greater than the period of the table. | |