ItpGetError

from library version 4.0

ItpGetError 1:

ItpGetError is a function that returns the error number. A description of the NC error codes can be found here.

Interface

FUNCTION ItpGetError

VAR_IN_OUT
sNciToPlc: NciChannelToPlc;
END_VAR

Input parameters

Input & output

Data type

Description

sNciToPlc

NciChannelToPlc

The structure of the cyclic channel interface from the NCI to the PLC.

Return value

Data type

Description

UINT

Error number

ItpGetError 2:

ItpGetError evaluates the variable 'nItpErrCode' from the cyclic interface.

Sample

VAR
bItpError: BOOL;
nErrId: UINT;
sNciToPlc: NciChannelToPlc;
END_VAR
bItpError := ItpHasError( sNciToPlc );
IF bItpError THEN
nErrId := ItpGetError( sNciToPlc );
…
END_IF

Requirements

Development Environment

Target System

PLC libraries to include

TwinCAT v2.7.0

PC (i386)

TcNciItp.lib

TwinCAT v2.8.0

PC (i386)

TcNci.lib