Mirror
from TwinCAT V2.11 Build 2016
The mirror functionality changes the sign of named axes. This enables subroutines to be reused.
Mirroring
Command | Mirror <opt. X> <opt. Y> <opt. Z> |
Cancellation | Mirror (without parameters) |
The mirror instructions must be programmed in a dedicated block. Mirrored axes must be named without further parameters.
Sample:
N20 G54
N30 G58 X100 Y100
N40 L100
N50 G58 X-100 Y100
N60 Mirror X
N70 L100
N80 G58 X-50 Y-50
N90 Mirror X Y
N100 L100
N110 G58 X10 Y-10
N120 Mirror Y
N130 L100
N140 Mirror (turn off mirror)
N150 G0 X0 y0
M02
L100
N1000 G0 X200 Y0 Z10 F60000 (move to start pos)
N1020 G01 Z0
N1030 G03 X200 Y100 J50
N1040 G01 X50
N1050 G01 Y400
N1060 G01 X0
N1070 G01 Y0
N1080 G01 X200
N1090 G01 Z10
M17
If a zero offset shift is present (G54...G59), the mirror functionality depends on the currently programmed coordinate system.