Decoder stop (@714)
The interpreter offers the option to execute a decoder stop in the NC program. In this case the interpreter waits until a certain external event occurs. Execution of the NC program does not continue until this event has taken place.
A decoder stop can be used, for instance, to switch block skipping on or off from the PLC, or to re-assign R parameters.
Two events are available for continuing processing:
- Acknowledgment of an M-function
- SEC task is empty
Acknowledgment of an M-function
Decoding of the NC program is interrupted until the M-function, which is programmed immediately prior to the decoder stop, is acknowledged. In other words, the M-function must be of type "handshake".
Sample 1:
N10...
N20 M43 (M-function with handshake)
N30 @714 (decoder stop)
N40 ...
SEC task is empty
The decoder stop does not necessarily have to be programmed in conjunction with an M-function. If the SEC task runs out of travel commands, an event is sent to the interpreter. This event causes the interpreter to start up again.
![]() | The decoder stop must not be programmed with active tool compensation or circular smoothing, as these will then no longer function. |